For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
SW 90 HJ - Screw-in socket, AGJ, angle 90°
Bill of material
SW 90 HJ 04
DES
Identifier
SW 90 HJ 04
G1
Thread G1
7/16-20 UNF
G2
Thread G2
7/16-20 UNF
GNDM
11.112 mm
SW
Width across flats SW
12 mm
S1
Width across flats S1
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.